2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Emile Maurin 71000W18

표 확장
EN
1/5
Reference
REF
Matière
MAT
Nominal diameter
D [mm]
Inside diameter
D1 [mm]
Outer diameter
D2 [mm]
Thickness
S [mm]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
71000W3
Acier ressort brut
3
3.5
5.2
1.0
71000W4
Acier ressort brut
4
4.5
7.3
1.0
71000W5
Acier ressort brut
5
5.5
8.3
1.5
71000W6
Acier ressort brut
6
6.5
10.4
2.0
71000W7
Acier ressort brut
7
7.5
11.4
2.0
71000W8
Acier ressort brut
8
8.5
13.4
2.5
71000W10
Acier ressort brut
10
10.5
16.5
3.0
71000W12
Acier ressort brut
12
13.0
20.0
3.5
71000W14
Acier ressort brut
14
15.0
23.0
4.0
71000W16
Acier ressort brut
16
17.0
25.0
4.0
71000W18
Acier ressort brut
18
19.0
29.0
5.0
71000W20
Acier ressort brut
20
21.0
31.0
5.0
71000W22
Acier ressort brut
22
23.0
33.0
5.0
71000W24
Acier ressort brut
24
25.0
37.0
6.0
71000W27
Acier ressort brut
27
28.0
40.0
6.0
71000W30
Acier ressort brut
30
31.0
45.0
7.0
71000W33
Acier ressort brut
33
34.0
48.0
7.0
71000W36
Acier ressort brut
36
37.0
53.0
8.0
71000W39
Acier ressort brut
39
40.0
56.0
8.0
압축된 표현 표시(22 제품)
ShorttextRondelle GROWER série courante W - NFE 25515 - Acier Brut
최근 변경30.07.2020 06:54:38
단위

Classifications

ECLASS 6.2

23-09-03-01 Tooth lock, flat, conical spring washer

ECLASS 5.0

23-09-03-01 01